15-MSJ-IK 24:1/SSE-1/SSE-2/FT/72.00/S

15-MSJ-IK 24:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Inverted Keyed, Standard, 15 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

Lead Time:  4 Weeks*
$6028.20 each**
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
Gear Ratio 24:1
Screw Diameter 57 mm / 2.25 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 43 mm / 1.68 in
Worm Turns Per Inch 48
Weight 71 kg / 157.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 133,447 N / 30,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0025 N·m / 0.0220 in.-lb.
Max Input Torque 73.89 N·m / 654.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 144 rpm
Max Capacity at 1750 rpm 11,023 N / 2,478 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Lift Screw Efficiency 37%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

Get Quote

*Please fill out the information below so we can best assist you: